資料をダウンロードする () の 20
Fuses

GMA 5x20mm fuse

Eaton’s GMA fast-acting, glass tube 5mm x 20mm ferrule fuses are designed to UL 248-14 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

Technical data sheets

GMA Fuse data sheet

Fast Acting
Glass Tube
UL designed 5mm x 20mm Ferrule Fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
仕様

Specifications

ダウンロードリンク
X
Download Close