資料をダウンロードする () の 20
Terminal blocks

Plugs Eurostyle PCB terminal block

Eaton’s plugs EuroMag terminal blocks are European style terminal block plugs. They mate with Eaton’s EuroMag headers.

仕様
For detailed specification information, please refer to the data sheet.
Datasheet Amps (A) Voltage (V) Poles Center Spacing (mm) Wire Range Mates With
EM2115 16 300 2 to 22 5.0 12-24 EM2215
EM2118 16 300 2 to 22 5.08 12-24 EM2218
EM2413 10 300 2 to 12 3.5 16-26 EM2201
EM2416 16 300 2 to 12 7.62 12-24 EM2426
EM2423 10 300 2 to 12 3.81 16-26 EM2211
EM2443 10 300 2 to 12 3.81 16-24 EM2211
EM2485 16 300 2 to 8 5.0 14-24 EM2535
EM2525 16 300 2 to 24 5.0 12-24 EM2535
EM2565 16 300 2 to 24 5.08 12-24 EM2575
EM3105 16 300 2 to 12 5.0 12-24 EM2535
EM3108 16 300 2 to 24 5.08 12-24 EM2575
EM3115 16 300 2 to 24 5.0 12-24 EM2215
EM3118 16 300 2 to 22 5.08 12-24 EM2218
EM3516 16 300 2 to 12 7.62 12-24 EM3526
EM3533 10 300 2 to 14 3.5 16-26 EM2221
EM3543 10 300 2 to 12 3.81 16-24 EM3593
EM3553 10 300 2 to 12 3.81 16-26 EM3593
EM3583 10 160 2 to 12 3.81 18-20 EM3593
EM5015 15 300 2 to 24 5.0 16-24 EM5025
EM5035 10 300 2 to 24 5.0 16-24 EM5045
ダウンロードリンク
X
Download Close