資料をダウンロードする () の 20
Fuses

SFE Automotive glass fuse

Eaton’s SFE fuse is a replacement fuse for older automotive circuit applications available in 32V, 4A – 30A. It includes visual indicating glass tubing and is made to SAE specifications. The physical size varies with electrical rating of fuse to prevent over-fusing. 

Technical data sheets

SFE Fuse data sheet

Automotive ferrule fuse
Glass tube
Up to 30A

1/4" Ferrule fuse product aid

Eaton's Bussmann® Series of 1/4" fuses include a complete line of both fast-acting and time-delay options, in both low-breaking glass, and highbreaking ceramic constructions.
仕様

Specifications

ダウンロードリンク
X
Download Close