資料をダウンロードする () の 20
Disconnect ready enclosures

Wall mounted disconnect enclosure

Eaton's B-Line series Type 12, Type 4 and 4X wall mount disconnect enclosures are designed to house multiple brands of disconnect switches.

Type 12 flange mount 

  • UL 508A listed, Type 12 and Type 13 
  • CSA C22.2 No.94 certified, Type 12 and Type 13 
  • Conforms to NEMA standard for Type 12 and Type 13 
  • Houses electrical controls and instruments 
  • Protects against circulating dust, falling dirt and dripping noncorrosive liquids
type-12-flange-wall-mount-enclosure.jpg

Premier series Type 4 and 4X series 

  • UL 508A listed, Type 4 or 4X, Type 12 and Type 13 
  • CSA C22.2 No.94 certified, Type 12 and Type 13
  • Conforms to NEMA standard for Type 4 and Type 12/13
  • Provides housing for electrical controls and instruments 
  • Suitable for indoor or outdoor use 
  • Protects against circulating and windblown dust, falling dirt, dripping non-corrosive liquids, rain, splashing water, and hose-directed water
type-4-4x-wall-mount-point-locking-enclosure.jpg
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする

B-Line series wall mounted disconnect enclosures

For more information, view the disconnect enclosure section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
ダウンロードリンク
X
Download Close