ナレッジ検索
資料をダウンロードする () の 20
Sheet filter systems

BECO INTEGRA LAB 140 P

Eaton's depth filtration system for small volume filtration tasks in laboratories and research centers. 

Eaton's BECO INTEGRA LAB 140 P depth filtration system in sanitary design is an enclosed single sheet system with a wide range of accessories for applications including small batches and upscaling in biotechnology and pharmaceutical, chemical, and cosmetic industries.

Material
Stainless Steel AISI 316L/316Ti
Filter Area
20.15 in² (130 cm²)
Use
Small Volume Filtration, Scale-up

主要機能

  • Simple and clearly arranged design with many connection, valve, and pressure measurement options
  • An O-ring sealing ensures a high level of safety by preventing leakage to the surrounding atmosphere
  • Ergonomic design for easy handling, effortless replacement, thorough and easy cleaning and no dead spaces
  • Variable application possibilities by using the base filter and sludge chambers of various size (with and without heating) for sheet and cake filtration
  • System components enable parallel or step filtration processes using one arrangement of several filters

Industries include:

  • Biotech
  • Fine chemicals
  • Pharmaceuticals
  • Cosmetics
  • Chemical
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする

Specifications

Max. permissible operating pressure: 87 psi (600 kPa/6 bar)
Max. permissible differential pressure: 58 psi (400 kPa/4 bar)
Max. permissible operating temperature: 284 °F (140 °C)
Depth filter sheet size: Ø 5.9", 0.08..0.16" thick (Ø 140 mm, 2...4 mm)
Filter surface: 20.15 in² (130 cm²)
Weight: 13.89 lbs (6.3 kg)
Product contacting parts: Stainless steel AISI 316L / AISI 316Ti
Others: Stainless steel AISI 304
Gaskets, O-rings: EPDM, Silicone, Viton, FEP coated
Filter inlet: DN 8 ‚Tri-Clamp, ISO 2852
Filter outlet: DN 8 ‚Tri-Clamp, ISO 2852
ダウンロードリンク