ナレッジ検索
資料をダウンロードする () の 20
ヒューズ&ヒューズ ホルダー

バスマン シリーズ クラス J ヒューズ

Bussmann's UL Class J fuse products extend both our Low-Peak family of products with our LPJ_SP and LPJ_SPI dual-element, time-delay fuses as well as our Limitron line offering fast-acting JKS fuses. The LPJ fuses provide industry leading 300,000 amp interrupting rating at 600Vac RMS Sym and 100kA Vdc while delivering a minimum of 10 seconds of 500% rated current ride-through performance which is ideal for sizing of high inrush loads. The LPJ products are available with optional permanent replace fuse indication. These UL Class J products in sizes 1 to 600 amps provide exceptional performance at 600 Vac and 300 Vdc (see spec sheets for specific details) in a compact size rejecting footprint

主要機能

  • Separate overload and short-circuit elements provide time delay for sizing of high inrush loads linked with Class J current limitation
  • Selective coordination ratio of 2:1 (within Low-Peak fuse family) prevents electrical shutdowns from extending beyond the failed circuit
  • Series combination ratings with branch circuit breakers allows broad range of coverage, independent of breaker manufacturer

Benefits of Class J fuses

Class J dual element, current-limiting, time-delay fuses are available with optional open fuse indication on select ratings.

Low-Peak Upgrade Program

Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close