ナレッジ検索
資料をダウンロードする () の 20
ヒューズ&ヒューズ ホルダー

エジソンシリーズ クラス L ヒューズ

Edison Class L fuses, Catalog Numbers LCL time-delay or LCU fast acting are recommended for high capacity main, feeder or branch circuits in power distribution systems and for special applications such as system upgrading or installation ahead of network protectors.

主要機能

  • Dual element, current-limiting, and time-delay fuses
  • Time-delay fuses provide time-delay of 5 seconds (minimum) at 500% of rated current allows closer sizing on large motor loads
  • Rating range from 601 to 6000 amps
  • UL and CSA Certified (check ratings with factory)

Benefits of Edison Class L fuses

Great for high capacity main feeder or branch circuits in power distribution systems as well as special applications such as system upgrading and install ahead of network protectors

Bussmann series Fuseology

    仕様

    違いを強調する
    相違点のみを表示
    空白の要素を非表示にする
    ダウンロードリンク
    X
    Download Close