資料をダウンロードする () の 20

Crompack LED - Surface or suspended batten light

Named after the company's founder, Colonel Crompton, who created some of the earliest electric lighting in the UK, the Crompack LED range is modern, energy-efficient and low maintenance alternative to traditional fluorescent battens; incorporating a range of lumen outputs across 3 luminaire lengths. 

The simple 2 part housing facilitates quick and simple installation, a first fix plate allows mechanical mounting and electrical connections to be made. The optic unit then connects on a plug and socket and snap fits to the base, with 2 retained screws adding additional integrity to the installation ensuring tooled access only. Optical control and performance generate high efficacies and deliver ECA compliance.

Available with 3 hour combined non-maintained emergency functionality delivering excellent spacing and uniformity.

Maintenance
Long life LEDs
High efficiency
LED strip technology and driver
Controls
Integrated controls options

Lighting the way to a brighter, greener bottom line

Stop by any warehouse, just about anywhere in the world, and look up. Chances are you will see a ceiling lined with batten lighting – and dozens, if not hundreds, of fluorescent lamps. As businesses search for ways to cut costs and reduce their carbon footprints, swapping out fluorescent lighting for more energy-efficient options seems like an obvious move. So why are they still there?

The answer, quite simply, is that there hasn’t really been a better option. Until now.

Performance and optical control

The Crompack LED delivers a comprehensive range of linear LED luminaires incorporating a range of lumen outputs across 3 luminaire lengths. Optical control and performance generate high efficacies and deliver ECA compliance.

Excellent light transmission and LED source obscurity from its reeded opal diffuser

Eaton was able to cleverly design the Crompack fixture’s diffuser to exactly match the LED light source, achieving amazing transmission levels along with the perfect profile to direct the light. The Crompack LED's fixture is able to produce over 10,000 lumens, which is class leading and a direct equivalent of fluorescent lamps.

One light, one fixing, one flexible solution

Available with a 3 hour combined non-maintained emergency functionality delivering excellent spacing and uniformity. Choose Eaton's integrated emergency variant to reduce cost on fixings and for a consistent, modern finish.

Personalize to the requirements you need

The Crompack LED range has been designed to include a range of options for the building its installed in.

End mounted PIR/photocell for reduced energy costs and handsfree control

Painted mild steel Crompack LED coupling strap for continuous mount applications

Choice of two reflectors for spreading light equally in all directions

Suspension kit for simplifying mounting Crompack LED in tall spaces

Suspended installation

Fixed ceiling installation

仕様

Part numbers

Cat No  Description  Lumen Output (lm)  Circuit Watts (W)  Efficacy (Llm/cW)
Standard Fixed Output      
CXL4254KZ  Crompack LED 2500 4000K HF 1.2m 2518 16.80 149.9
CXL4304KZ  Crompack LED 3000 4000K HF 1.2m  3266 21.93 148.9
CXL4404KZ  Crompack LED 4000 4000K HF 1.2m  4136 28.69 144.2
CXL4454KZ  Crompack LED 4500 4000K HF 1.2m  4621 32.44 142.4
CXL4504KZ Crompack LED 5000 4000K HF 1.2m 5310 38.07 139.5
CXL4604KZ  Crompack LED 6000 4000K HF 1.2m 6257 46.41 134.8
CXL4704KZ  Crompack LED 7000 4000K HF 1.2m  7352 57.42 128.0
CXL5404KZ Crompack LED 4000 4000K HF 1.5m 4167 28.87 144.3
CXL5454KZ  Crompack LED 4500 4000K HF 1.5m 4626 32.50 142.3
CXL5504KZ  Crompack LED 5000 4000K HF 1.5m 5340 38.15 140.0
CXL5604KZ  Crompack LED 6000 4000K HF 1.5m  6286 46.49 135.2
CXL5704KZ  Crompack LED 7000 4000K HF 1.5m  7118 54.50 130.6
CXL6554KZ  Crompack LED 5500 4000K HF 1.8m  5456 36.38 150.0
CXL6654KZ  Crompack LED 6500 4000K HF 1.8m  6575 44.85 146.6
CXL6754KZ  Crompack LED 7500 4000K HF 1.8m  7599 52.97 143.5
CXL6854KZ  Crompack LED 8500 4000K HF 1.8m  8522 60.83 140.1
CXL61004KZ  Crompack LED 10000 4000K HF 1.8m  10287 77.32 133.0
         
Emergency Fixed Output      
ELCXL4254KZ Crompack LED 2500 4000K HF 1.2m Emergency 2518 16.80 149.9
ELCXL4304KZ  Crompack LED 3000 4000K HF 1.2m Emergency  3266 21.93 148.9
ELCXL4404KZ  Crompack LED 4000 4000K HF 1.2m Emergency  4136 28.69 144.2
ELCXL4454KZ  Crompack LED 4500 4000K HF 1.2m Emergency  4621 32.44 142.4
ELCXL4504KZ  Crompack LED 5000 4000K HF 1.2m Emergency  5310 38.07 139.5
ELCXL4604KZ  Crompack LED 6000 4000K HF 1.2m Emergency  6257 46.41 134.8
ELCXL4704KZ  Crompack LED 7000 4000K HF 1.2m Emergency 7352 57.42 128.0
ELCXL5404KZ  Crompack LED 4000 4000K HF 1.5m Emergency  4167 28.87 144.3
ELCXL5454KZ  Crompack LED 4500 4000K HF 1.5m Emergency  4626 32.50 142.3
ELCXL5504KZ  Crompack LED 5000 4000K HF 1.5m Emergency  5340 38.15 140.0
ELCXL5604KZ  Crompack LED 6000 4000K HF 1.5m Emergency  6286 46.49 135.2
ELCXL5704KZ  Crompack LED 7000 4000K HF 1.5m Emergency  7118 54.50 130.6
ELCXL6554KZ Crompack LED 5500 4000K HF 1.8m Emergency  5456 36.38 150.0
ELCXL6654KZ  Crompack LED 6500 4000K HF 1.8m Emergency  6575 44.85 146.6
ELCXL6754KZ  Crompack LED 7500 4000K HF 1.8m Emergency  7599 52.97 143.5
ELCXL6854KZ Crompack LED 8500 4000K HF 1.8m Emergency  8522 60.83 140.1
ELCXL61004KZ  Crompack LED 10000 4000K HF 1.8m Emergency 10287 77.32 133.0
For DALI dimming option, replace part number character Z with DD, eg. CXL5454KZ becomes CXL5454KDD  
For further information contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com
         
Cat No  Description  Weight (kg)    
SWKITP15SY  Suspension Wire Kit, 1.5m, Short Yoke (Pair)  0.1    
If greater than 1.5m suspension is required, use VTX50005K      
CXLNW  Crompack LED Coupling strap  0.04    

Part numbers - Accessories

Crompack LED Reflectors    
Lengths   Light distribution  Cat No  Weight (kg)
4' Narrow  CXLN4A 0.50
5'  Narrow  CXLN5A  0.65
6'  Narrow  CXLN6A  0.75
4'  Wide  CXLW4A  0.61
5'  Wide CXLW5A  0.72
6'  Wide  CXLW6A  0.83
       
Crompack LED Lumen Value W/O Reflector     
Crompack LED Base Cat No. Wattage  Lumens Llm/cW
CXL4254KZ  20.1 2663 132.5
CXL4304KZ  25.5 3308 129.7
CXL4404KZ  32.8 4105 125.2
CXL4454KZ  40.1 4808 119.9
CXL4504KZ  40.7 5185 127.4
CXL4604KZ  49.1 6054 123.3
CXL4704KZ  63.6 7366 115.8
CXL5404KZ  32.9 4308 130.9
CXL5454KZ  36.9 4750 128.7
CXL5504KZ  40.8 5162 126.5
CXL5604KZ  49.2 6031 122.6
CXL5704KZ  61.6 7131 115.8
CXL6554KZ  45.1 5775 128
CXL6654KZ  53.6 6616 123.4
CXL6754KZ  59.4 7651 128.8
CXL6854KZ  70.8 8800 124.3
CXL61004K  91.7 10526 114.8
       
Crompack LED Lumen Values with Reflector Options    
Narrow Reflector Cat No. (CXLNXA) Lumens  Llm/cW  
CXLN4A  2559 127.3  
CXLN4A  3179 124.7  
CXLN4A 3945 120.3  
CXLN4A  4620 115.2  
CXLN4A  4982 122.4  
CXLN4A  5817 118.5  
CXLN4A 7078 111.3  
CXLN5A  4140 125.8  
CXLN5A  4564 123.7  
CXLN5A  4960 121.6  
CXLN5A  5795 117.8  
CXLN5A  6852 111.2  
CXLN6A  5549 123  
CXLN6A  6358 118.6  
CXLN6A 7352 123.8  
CXLN6A  8456 119.4  
CXLN6A  10115 110.3  
       
Wide Reflector Cat No. (CXLWXA) Lumens Llm/cW  
CXLW4A  2626 130.6  
CXLW4A  3262 127.9  
CXLW4A  4047 123.4  
CXLW4A  4741 118.2  
CXLW4A  5112 125.6  
CXLW4A  5969 121.6  
CXLW4A  7263 114.2  
CXLW5A 4248 129.1  
CXLW5A  4683 126.9  
CXLW5A  5090 124.7  
CXLW5A 5946 120.9  
CXLW5A  7031 114.1  
CXLW6A  5694 126.3  
CXLW6A  6523 121.7  
CXLW6A  7544 127  
CXLW6A  8677 122.6  
CXLW6A  10378 113.2  

Technical specification

Lamps and Control Gear Options • High efficacy linear LED light engines
• >80CRI
• Fixed output control gear as standard
• DALI dimmable control gear option
• L70 - 90,000 hours
Materials • First fix plate and heatsink – steel, powder coated in RAL9016 white finish
• End caps – injection moulded ABS, UV stabilised and fire retardant, colour matched white finish
• Emergency/controls cover pod - injection moulded ABS, UV stabilised and fire retardant, colour matched white finish
• Diffuser – UV stabilised opal polycarbonate
Installation Notes • Suitable for direct fix, trunking, conduit or chain/wire suspension
• BESA entry points central and at 600mm centres (one of the 600mm BESA cable entry holes may be covered on some versions, the 4 fixing holes around the cable entry hole remain accessible)
• Terminal block with 2 x 2.5mm² wire capacity per termination
• Plug and socket connection between first fix plate and optic unit for rapid installation
• 20mm conduit entry feature in both ends with clearance feature that can be removed in the end cap
(Note: end mounted ‘batten fit’ sensor options would use the cable entry at one end)
• Integral emergency and sensor versions have a longer housing though the major mounting features remain the same in the first fix plate
Options • Intelligent light and energy management options:
- Integrated mini-sensor with PIR and photocell to suit DALI control gear
- End mounted ‘batten fit’ sensor with switching or dimming function, with/without photocell
• ‘Corridor Function’ control available to special order with the ‘CO’ suffix
• Fully integral self-contained 3 hour duration emergency option
• Lumen packages and length options to suit the application
Specification To specify state: Linear LED batten with steel channel profile with durable powder coat RAL9016 white finish and reeded opal polycarbonate diffuser IK07. Embossed snap-fit feature optical unit with plug and socket connection and screw-secured colour matched and textured ABS end caps (optional integral controls and emergency functionality), as Eaton’s Crompack LED, part no.__________
   
Crompack LED Reflectors
Materials • Reflector - high reflectivity, semi-specular anodised aluminium
• Clips and brackets -zinc plated steel
Installation Notes • Reflectors attached quickly via bracket with slots
• Easy to clean, high quality reflector material
Specification To specify state: Batten reflector in high purity, high reflectance, semi-specular anodised aluminium, as Eaton’s Crompack LED Reflector CXL range, part no. ________
ダウンロードリンク
X
Download Close