ナレッジ検索
資料をダウンロードする () の 20

Pauluhn ECOS Hazardous, Harsh and Marine Linear Fluorescent Light Fixtures

Crouse-Hinds series Pauluhn ECOS fluorescent luminaires are engineered to provide maintenance-free performance while delivering long life and high lumen performance in hazardous, harsh and marine environments.  Three ECOS models are available to provide reliable mid and low bay lighting in hazardous areas, marine environments or harsh applications.  

Featuring a rugged design, easy installation features and multiple configurations and mounting options, the ECOS delivers a lighting solution that performs reliably in even the worst operating conditions.

Available in two and four foot lengths with T8, T5 or T5HO lamps in 1-, 2- or 3-lamp configurations.

Durability
Shock- and vibration-resistant
Easy installation
Tool-less entry
Safety
Optional emergency battery back-up

Certifications and compliances

ED2N – for use in hazardous areas

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL844 – Hazardous Locations
  • CSA – Class 3428 83
  • CSA – Class 3428 03
  • EN 60529 – Ingress Protection
  • ABS
  • Type 4X
  • IP66

EMAR – for use in marine environments

  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • ABS
  • Type 4X
  • IP66
  • Marine Outside Type Saltwater

EHAR – for use in harsh environments

  • UL924 – Emergency Lighting Equipment
  • UL1598 – Luminaires
  • cUL
  • ABS
  • Type 4X
  • IP66
  • Enclosed and gasketed

Design features

  • UV stabilized, impact-resistant fiberglass-reinforced polyester housing
  • Shock- and vibration-resistant lamp holders reduce premature lamp failure
  • Available in two and four foot lengths
  • T8, T5, T5HO lamps in 1-, 2- or 3-lamp configurations
  • Ceiling, wall and pipe clamp mounting options for all models
  • Eye bolt mounting (ED2N and EHAR models only)
  • Tool-less entry for ease of installation
  • Up to three gland entries at each end, suitable for dead end, through feed or single-ended "T" wiring
  • Lens is removable at 120°, allowing for narrow gap mounting between obstructions

 

Standard materials

  • Housing – fiberglass-reinforced polyester
  • Lens – injection molded polycarbonate
  • Reflector – engineered plastic
  • Gaskets – silicone
  • Latches – stainless steel
  • Lamp holders – polycarbonate

Drawings and design support

仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする