資料をダウンロードする () の 20

Silindru - versatile IP20 track and spot luminaire

The Silindru is the latest generation of track and spot luminaires to Eaton’s portfolio. LED spot and track provides a modern versatile alternative to illuminate your commercial applications from retail to exhibitions.

Fitted with global adapter and compatible with all systems, the Silindru is a powerful LED chip solution with an integrated driver for a minimalistic aesthetic. 

The range offers a selection of lumen outputs, colour temperatures and beam angles. This allows the luminaire to meet the requirements of the application with control and accuracy.

Flexibility
Available in 3000K & 4000K CCT options to suit many environments
Versatile
A wide range of accessories support each installation
Aesthetics
Sleek aluminium housing, available in black and white

Illuminating your noticeboards with a sleek design

Powerful LED chip and integrated driver gives this spot a minimalistic aesthetic with a choice of white or black housing. The luminaire is enhanced further by track and connectors in complementary colours to complete the clean design.

Silindru creating a unique solution

With modern appearance and sleek aesthetics, the accessories and colour options enable a unique solution to your application. Suitable for a wide range of applications involving offices, show rooms and reception areas.

Silindru Accessories

All our Silindru accessories are available in black and white. 

Silindru - End connector
Surface Tracking End Connector
Silindru - X Connector
Surface Tracking X Connector
Silindru - L Connector
L-Connector Surface
Silindru - End connector right

Surface Tracking Power Connector

Silindru - Wiring kit 5m
Wire Kit 5m
Silindru - Reflector
50 degree reflector
Silindru - Flexible connector
Surface Tracking Flexible Connector
Silindru - T Connector left reversible
T-Connector Surface
Silindru - Connector white
Surface Tracking Middle Connector

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.
仕様

Technical specification

LED and Control Gear Options High output, efficient LED
Colour rendering: >90 CRI
MacAdam factor: 3
Lifetime data: L80 B50, 50,000 hours
Trailing edge dimming
Materials Body - Aluminum housing
Colour - Signal white (RAL 9003) or Black (RAL 9004)
Optics - Clear glass  
Installation Notes Surface mounted
IP20
Protection class I
Suitable for indoor installation only
Shallow profile solution, do not cover
Options 3000K or 4000K colour temperature
White or black housing; matte white (RAL 9003) or Black (RAL 9004)
Range of accessories to support with each installation

Part numbers

Catalogue number Description Lumens (Lms) Circuit Watts (W) Luminaire Efficacy (Llm/cW) Housing Colour Height (mm) Diameter (mm) Length (L) (mm) Width (W) (mm) Weight (Kg)
Medium reflector - 32 degree                  
SLU21BLK3KZ Silindru LED Spotlight 2130Lm 3000K Black 2130 25.71 82.8 Black 279 92 279 92 1.2
SLU21WT3KZ Silindru LED Spotlight 2130Lm 3000K White 2130 25.71 82.8 White 279 92 279 92 1.2
SLU24BLK4KZ Silindru LED Spotlight 2250Lm 4000K Black 2250 25.93 86.8 Black 279 92 279 92 1.2
SLU24WT4KZ Silindru LED Spotlight 2250Lm 4000K White 2250 25.93 86.8 White 279 92 279 92 1.2
                     
Wide reflector - 50 degree to be ordered separately                  
SLU21BLK3KZ & SLU50REF Silindru LED Spotlight 2190Lm 3000K Black 2190 25.71 85.2 Black 279 92 279 92 1.2
SLU21WT3KZ & SLU50REF Silindru LED Spotlight 2190Lm 3000K White 2190 25.71 85.2 White 279 92 279 92 1.2
SLU24BLK4KZ & SLU50REF Silindru LED Spotlight 2310Lm 4000K Black 2310 25.93 89.1 Black 279 92 279 92 1.2
SLU24WT4KZ & SLU50REF Silindru LED Spotlight 2310Lm 4000K White 2310 25.93 89.1 White 279 92 279 92 1.2
                     
Track                    
SLU2MBLKTRA Silindru Track 2m Black                
SLU2MWTTRA Silindru Track 2m White                
SLU3MBLKTRA Silindru Track 3m Black                
SLU3MWTTRA Silindru Track 3m White                
                     
Accessories                    
SLUENDBLKCON Silindru Surface Tracking End Connector Black            
SLUENDWTCON Silindru Surface Tracking End Connector White            
SLULFTENDBLKCON Silindru Surface Tracking Power Connector Left Black 230V            
SLULFTENDWTCON Silindru Surface Tracking Power Connector Left White 230V            
SLURGTENDBLKCON Silindru Surface Tracking Power Connector Right Black 230V            
SLURGTENDWTCON Silindru Surface Tracking Power Connector Right White 230V            
SLUFLEXWTCON Silindru Surface Tracking Flexible Connector White            
SLUFLEXBLKCON Silindru Surface Tracking Flexible Connector Black            
SLUMIDWTCON Silindru Surface Tracking Middle Connector White 230V            
SLUMIDBLKCON Silindru Surface Tracking Middle Connector Black 230V            
SLULFTWTCON Silindru T-Connector Left Hand Surface White 230V            
SLULFTBLKCON Silindru T-Connector Left Hand Surface Black 230V            
SLURGT-TWTCON
Silindru T-Connector Right Hand Surface White 230V          
SLURGT-TBLKCON
Silindru T-Connector Right Hand Surface Black 230V            
SLUXWTCON Silindru Surface Tracking X Connector White            
SLUXBLKCON Silindru Surface Tracking X Connector Black            
SLU50REF Silindru 50 Degree Reflector              
SLU5MWTKIT Silindru Wire Kit 5M White              
SLU5MBLKKIT Silindru Wire Kit 5M Black                
SLULBLKCON Silindru L-Connector Surface Black              
SLULWTCON Silindru L-Connector Surface White              
ダウンロードリンク
X
Download Close