資料をダウンロードする () の 20
Control stations

N2FA and N2FAC Non-metallic Fire Alarm Control Stations

Crouse-Hinds series N2FA and N2FAC fire alarm control stations are used indoors or outdoors in Division 2 areas as break glass fire alarm stations in conjunction with audible and/or visible signaling devices to alert personnel of a fire hazard.

Certifications and compliances

 

NEC

  • Class I, Division 2, Groups B, C, D
  • NEMA 3, 7BCD (Division 2), 12

Design features

  • Factory sealed; external seals are not required
  • Enclosures are made of Krydon fiberglass-reinforced polyester, having excellent corrosion resistance and stability to heat and sunlight
  • Highly visible molded-in red color for quick identification
  • Break glass rod is attached to station with a chain for ready access during an emergency
  • Factory installed dead end (N2FA) or through feed (N2FAC) hubs – 1/2", 3/4" and 1" sizes

Standard materials

  • Enclosure – Krydon fiberglass-reinforced polyester
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close