資料をダウンロードする () の 20

Rack containment

Contain the heat and extract it directly back to the computer room air conditioning (CRAC) unit with Eaton's patented off-set heat containment system (HCS) or our straight telescopic chimney (TC).

To help ensure proper care, control and maintenance of the rack envelope, Eaton also offers airflow managers for switches and network devices as well as enclosure blanking panels.

Heat containment system (HCS)

Eaton’s Heat Containment System (HCS) is a simple, scalable and off-set active and/or passive chimney solution that effectively manages the ever increasing heat loads in today’s data center.

The HCS contains and directs the heat exhaust of your IT equipment to the top rear of the enclosure where it is ducted to your cooling equipment through plenum ceilings or high air returns. This patented design adapts to your ParamountVantage S2 and several third-party enclosures and integrates seamlessly into your existing cooling infrastructure. 

  • Able to adapt to existing infrastructures to increase rack utilization as your capacity demands grow
  • Separates hot exhaust air and cold supply air; dramatically increasing the reliability of the data center
  • Allows hotter air to return directly to the CRACs, increasing their efficiency by operating at a higher Delta T (ΔT)
  • Helps extend existing cooling capacity throughout the data center; freeing up stranded assets and lowering operational costs
  • Does not require you to alter existing enclosure locations and is also field-installable on third-party enclosures
  • Flexible return duct integrates with the HCS for enclosures that are off grid from drop ceilings, where obstacles preclude the use of chimneys or when uneven ceilings exist throughout the data center
heat-containment-system-chimney-on-enclosure.jpg
telescopic-chimney.jpg

Telescopic chimney (TC)

The Eaton Telescopic Chimney (TC) is a simple, scalable and straight passive chimney solution that effectively manages the ever increasing heat loads in today’s data center.

The passive TC system combined with Paramount Enclosure components creates a vertical channel that directs the heat exhaust of IT equipment to your cooling equipment through plenum ceilings. Hot air isolation at the enclosure level allows you to increase rack densities and maximize cooling efficiencies.

  • Stable passive system with no electronic components
  • Retrofit capability with Paramount Enclosures
  • Ease of installation with four fasteners to adjust height
  • Shorter install time
  • Large range of height options for varying ceiling heights
  • Infinite adjustability options within height selection
  • Energy efficient solution maximizes cooling capacity by separating hot air exhaust and cool air intake

Airflow solutions for switches and network devices

Eaton offers several solutions for devices with (non) front-to-rear airflow architecture

Cisco 7018 Switch Enclosure

  • Features a specialized airflow containment design that is compliant with the Cisco Nexus 7000 Series switch site preparation guide
  • Includes pre-installed switch brackets
  • Allows the switch assembly to be mounted facing the front or rear of the enclosure
  • Resolves the difficult issue of how to mount a switch with unique airflow requirements
  • Includes integrated cable management
  • Helps eliminate overheating of network racks and other nearby equipment by maintaining front to rear airflow
  • Improves efficiency by preventing cold air from mixing with hot air

Paramount conversion Kits for Cisco Switches

  • Integrated air seal panels to convert side-to-side into front-to-back airflow
  • Vertical lacing bars for managing large bundles of data cables
  • Pre-installed adjustable chassis support brackets for supporting heavy switches
7018-switch-enclosure.jpg
blanking-panels.jpg

Blanking panels

Blanking panels provide a quick, easy and cost-effective solution to optimize air circulation within an enclosure while maintaining high aesthetics.

  • Significantly reduces re-circulation of hot exhaust air to the equipment inlet
  • Adds to the overall aesthetics of the data center
  • Wide range of heights from 1U to 22U depending on style
  • EIA-310-D compliant for 19" equipment
  • Available in tool-less, mechanically fastened and cable pass through styles
仕様

Telescopic chimney – technical specifications

Compatibility: Eaton Paramount Enclosures  
Construction: 20G sheet steel  
Height options: 12” to 76”  
Mounting: Adjustable heights with four fasteners. Ceiling threaded rod mounting capability as required  
telescopic-chimney.jpg

Telescopic Chimney Models

Part Number Height Adjustment (in.) Width (in.) Depth (in.) Weight (lb.)
  Min. Max.      
EXTTC1219 12 19 23 19.5 30
EXTTC1728 17 28 23 19.5 39
EXTTC2645 26 45 23 19.5 56
EXTTC4376 43 76 23 19.5 87

Telescopic Chimney Paramount Top Panel Options

Part Width (in.) Depth (in.)
JTPTC2440 24 45
JTPTC3040 30 40
JTPTC2445 24 45
JTPTC3045 30 45

Telescopic Chimney Paramount Top Panel Filler

Part Width (in.) Depth (in.)
JTPTCFP 22 19.5

Paramount Solid Rear Doors (for use with TC)

Part Door Type RU Height Width
JDDS7724 Split Rear Door 40 24
JDDS7730 Split Rear Door 40 30
JDDS8124 Split Rear Door 42 24
JDDS8130 Split Rear Door 42 30
JDDS8424 Split Rear Door 44 24
JDDS8430 Split Rear Door 44 30
JDDS9124 Split Rear Door 48 24
JDDS9130 Split Rear Door 48 30
JDDS9624 Split Rear Door 51 24
JDDS9630 Split Rear Door 51 30
JDS7724LR Solid Left Hand and Right Hand Rear Door 40 24
JDDS7730LR Solid Left Hand and Right Hand Rear Door 40 30
JDDS8124LR Solid Left Hand and Right Hand Rear Door 42 24
JDDS8130LR Solid Left Hand and Right Hand Rear Door 42 30
JDDS8424LR Solid Left Hand and Right Hand Rear Door 44 24
JDDS8430LR Solid Left Hand and Right Hand Rear Door 44 30
JDDS9124LR Solid Left Hand and Right Hand Rear Door 48 24
JDDS9130LR Solid Left Hand and Right Hand Rear Door 48 30
JDDS9624LR Solid Left Hand and Right Hand Rear Door 51 24
JDDS9630LR Solid Left Hand and Right Hand Rear Door 51 30

Heat containment system (HCS) flexible return duct option

The flexible return duct integrates with the HCS for enclosures that are off grid from drop ceilings, where obstacles preclude the use of chimneys or where uneven ceilings exist throughout a data center.

A simple interface easily connects to the top of the heat containment system chimney.  Flexible 10" ducts are clamped to the interface and a 2’ X 2’ ceiling tile, which is mounted to the plenum ceiling to create a closed loop system. 

The HCS ducting system is designed to fit on HCS chimney bases, part numbers HCS24001B and HCS30001B. 

The ducting system is more economical than a custom heating, ventilation and air conditioner (HVAC) installation and helps create a predictable environment while increasing computer room air conditioning (CRAC) unit efficiency.

  • Ducting is V-0 rated and self extinguishing
  • Ceiling tile is available in Nugrey to match existing tiles
  • Ducting can be cut in the field for custom fits
  • Each duct comes with four clamps
  • Ducts are positioned directly over the fan for maximum airflow
flexible-return-duct.jpg

Cisco 7018 Switch Enclosure and Paramount Conversion Kits for Cisco Switches

Part Number Cisco Model Converts Paramount Model
6509CVK42UPM Catalyst 6509-E PMT423042H or PMT423048H
6509CVK44UPM Catalyst 6509-E PMT443042H or PMT443048H
6509CVK48UPM Catalyst 6509-E PMT483042H or PMT483048H
6509CVK51UPM Catalyst 6509-E PMT513042H or PMT513048H
6513CVK42UPM Catalyst 6513 PMT423042H or PMT423048H
6513CVK44UPM Catalyst 6513 PMT443042H or PMT443048H
6513CVK48UPM Catalyst 6513 PMT483042H or PMT483048H
6513CVK51UPM Catalyst 6513 PMT513042H or PMT513048H
9513CVK42UPM MDS 9513 PMT423042H or PMT423048H
9513CVK44UPM MDS 9513 PMT443042H or PMT443048H
9513CVK48UPM MDS 9513 PMT483042H or PMT483048H
9513CVK51UPM MDS 9513 PMT513042H or PMT513048H
7010CVK42UPM Nexus 7010 PMT423048H
7010CVK44UPM Nexus 7010 PMT443048H
7010CVK48UPM Nexus 7010 PMT483048H
7010CVK51UPM Nexus 7010 PMT513048H

Plastic Blanking Panel Options (for tapped/square holes)

plastic-blanking-panel.jpg
plastic-blanking-pane-1u.jpg
Part Number Height Quantity
PBP1U10 1U 10
PBP1U100 1U 100
PBP1U500 1U 500
PBP2U10 2U 10
PBP2U100 2U 100
PBP2U500 2U 500
PBP8U10 8U 10
PBP8U100 8U 100
PBP8U500 8U 500

Steel Blanking Panels

steel-blanking-panels.jpg

Mechanically Fastened

Part Number Height Quantity
V319F01U10BLK 1U 10
V319F01UBLK 1U 50
V319F01U100BLK 1U 100
V319F02U10BLK 2U 10
V319F02U100BLK 2U 100
V319F05U10BLK 5U 10
V319F05U100BLK 5U 100

Tool-less

Part Number Height Quantity
FP1901U10BLK 1U 10
FP1901UBLK 1U 50
FP1901U100BLK 1U 100
FP1902U10BLK 2U 10
FP1902U100BLK 2U 100
FP1905U10BLK 5U 10
FP1905U100BLK 5U 100

Cable Pass-thru Blanking Panels with Brush Strip (tool-less)

cable-pass-thru-blanking-panel-brush-strip.jpg
Part Number Height Quantity
CMBPBRSH1U 1U 1
CMBPBRSH2U 2U 1

Adjustable Blanking Panel Options

adjustable-blanking-panel.jpg
Part Number Height Mounting
SBP1222USQ 12-22U Square
SBP1222UTPD 12-22U Tapped
SBP712USQ 7-12U Square
SBP712UTPD 7-12U Tapped
ダウンロードリンク
X
Download Close