ナレッジ検索
資料をダウンロードする () の 20
Stabilization

SIHA Combi Acid Granulated

SIHA Combi Acid Granulated acidifier is a combination of different acids and is used to adjust the pH value in fruit mash. The result is pure toned distillate even from mash with an extremely low acid content. It suppresses the proliferation of undesirable microorganisms such as ethanoic, lactic, and butyric acid bacteria.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
combination of different acids
Application
to adjust the pH value in fruit mash
Dosage
max. 150 - 300 g /hl

主要機能

  • Pure tone fermentation via suppression of proliferation of undesirable microorganisms
  • Cultivates the inherent taste and aroma elements in the fruit
  • Optimal pH adjustment in mash with an extremely low acid content
  • Cost effective due to small requirement quantities
  • Pure tone fermentation
仕様
Application Quantity of SIHA Combi Acid Granulated acidifier
oz (g)
Fruit Mash 5.29 – 10.58 (150-300) are added per 26.42 gal (100 l) fruit mash

For fruit with an extremely low acid content these quantities should be increased accordingly.
ダウンロードリンク
X
Download Close