資料をダウンロードする () の 20

Cable support fasteners

Eaton B-Line series cable support fasteners are used to support metal clad cables (MC), armored cables (AC), non-metallic cables and flexible conduit in new or retrofit commercial construction.  These rigid cable support fasteners are used when supporting cable on metal or wood wall studs, wire, purlins and more. 

仕様

Cable support fastener solutions

Eaton offers a wide variety of B-Line series cable support fasteners. Below are a few of our key cable support fastener solutions that are easy and fast to install, increasing your job-site productivity on repetitive applications.

 For a complete offering, view the B-Line series fastener catalog.  

BRC6M cable support for wall studs

Quick, easy to install BRC6M features a push mount feature and zip tie locking tab, allows up to six MC cables with one support. 

  • Unique one-piece design ensures cables are positioned 1-1/4” from stud face
  • Attaches securely using one screw, 50% fewer than other designs
  • Push mount design prevents twisting
  • Supports more runs of MC cable (up to six) than competitors’ products
  • Made with stiffening ribs and more material than competitors’ products
  • Zip tie locking tab allows for trouble-free securing of cables
cable-suppport-brc6m.jpg
BRC6M cable support

BRCJ cable support

One-piece design easily snaps onto metal or wood studs to help ensure cables are positioned 1-1/4” from the face of the stud

cable-suppport-brcj.jpg
BRCJ cable support

BRC4 Staple-Lok multi-purpose cable support

  • Individual plastic staples grip cable and reduce slipping
  • Secures NM cable through #10 type
  • Supports AC, MC or FMC cable up to ½” O.D.
  • Staple-Lok break-apart feature allows installation on studs and furring strips
  • Allows cables to be positioned a minimum of 1-1/4” from stud face, as required by NEC Article 300.4(D)
staple-lock-multi-purpose-cable-support-brc4.jpg
BRC4 Staple-Lok multi-purpose cable support

Cable to rod fasteners

  • Assemblies support MC, AC, sizes 14/2 through 10/3 or 3 ⁄8 FMC
  • W2 series attaches to 1 ⁄8" thru 3 ⁄8" flanges or #12 wire thru 1 ⁄4" plain or threaded rod
  • W6 series attaches to 3 ⁄8" thru 7 ⁄16" flanges or 3 ⁄8" plain or threaded rod
  • Part numbers and descriptions:
    • BX4-W2 and BX4W6 for single runs
    • BX4M-W2 and BX4M-W6 for double runs
cable-to-rod-fasrener-bx4-w2.jpg
BX4-W2 cable to rod fastener

Rod and wire fasteners 

  • Part numbers: BW2 and BW6
    • Support #10-24 or 1 ⁄4"-20 threaded bridle rings and provide attachment for electrical boxes
  • Part Numbers: BW2S & BW6S
    • Support #10-24 or 1 ⁄4"-20 threaded bridle rings and provide attachment for electrical boxes
    • Are provided with one each 1 ⁄4"-20 x 3 ⁄8" screw and hex nut
  • Part number: BW4
    • Multi-size wire fastener
    • Supports cables from #12 thru #8 wire
  • Part numbers: BW-8, BW-12, BW-16 and BW-20
    • Attaches conduit to wire rod or flanges
    • Can be used for flexible metallic tubing or armored cable (AC)
rod-wire-fastener-bw2.jpg
BW2 rod and wire fastener

BRC1 and BRC2 cable fasteners

  • Type NM cables to wood studs
  • Can be used to support computer, CATV, telephone, security and instrumentation cables
  • Provided with nail inserted
  • Allow cables to be positioned a minimum of 1-1/4” from stud face, as required by NEC Article 300.4(D)
cable-fastener-brc1.jpg
BRC1 cable fasteners

BB38 and BB38D flexible conduit/cable fasteners

  • Secure flexible conduit and cable sizes:
    • 14/2 with ground through 12/3 with ground
    • MC/AC sizes 14/2 through 12/3 to metal or wood studs
  • Allow cables to be positioned a minimum of 1-1/4” from stud face, as required by NEC Article 300.4(D)
conduit-suppport-bb38.jpg
BB38 flexible conduit/cable fastener

BX4, BX4M, BX4MD flexible conduit/cable fasteners

  • Attach MC, AC, sizes 14/2 through 10/3 or 3/8” FMC to studs or flanges up to 3/16” thick
  • Snap into place on metal stud openings or can be screwed to metal or wood studs
  • BX4M can be snapped in half to make two BX4s
  • Allow cables to be positioned a minimum of 1-1/4” from stud face, as required by NEC Article 3004(D)
flexible-conduit-cable-fastener-bx4md.jpg
BX4MD flexible conduit/cable fastener

Flex-Rite cable/conduit to wire fasteners

  • Can be used in place of batwings
  • Will not bend or deform hanger wire
  • Attach to #12-#8 wire and ¼” plain rod
  • Accommodates MC, AC, 3/8” FMC or ½” EMT
  • Can be installed before or after attachment to wire
  • Static load capacity: BX-8: 20 lbs.; BX-18: 30 lbs.
  • Part numbers and descriptions:
    • BX-8 for .375” to .706” O.D.
    • BX-18 for .706” to 1.380” O.D.
    • BX-8B bulk packed BX-8, in fiber barrels (qty. 4000)
flex-rite-cable-to-wire-fastener-bx-18.jpg
BX-8 Flex-Rite cable/conduit to wire fasteners

BRC3 cable fastener

  • Attach Type NM cable to most structures
  • Support cable sizes 14/2 w/ground wire and 12/2 with ground wire
  • May be use with other B-Line series fasteners for attachment to acoustical tee, beams, drop wires, etc.
cable-fastener-brc3.jpg
BRC3 cable fastener

BRC3-W2 and BRC3W6 cable fasteners

  • Support cable sizes 14/2 w/ground wire and 12/2 w/ground wire
  • W2 series support cable from #12 wire through ¼” plain or threaded rod
  • W6 series support cable from 3/8” plain or threaded rod
cable-fastener-brc3-w2.jpg
BRC3-W2 cable fastener

BRC5 series multi-run cable carrier for metal clad (MC) and armored cable (AC)

  • Secures and supports multiple runs of MC/AC cable, as required by the NEC
  • Organizes cables and eliminated derating issues
  • Retention tab open for easy loading and unloading and contains cable when bent in place
  • Compatible with BCH-HBA for multi-tier assemblies
  • Part numbers and descriptions:
    • BRC5-1 for .430” to .560” cable diameters, up to 4 runs
    • BRC5-2 for .430” to .560” cable diameters, up to 9 runs
    • BRC5-3 for .560” to .690” cable diameters, up to 7 runs
multi-run-cable-carrier-brc5-1.jpg
BRC5-1 multi-run cable carrier

Multi-run cable carrier for metal clad (MC) and armored cable (AC)

  • Secures and supports multiple runs of MC/AC cable, as required by the NEC
  • W2 Series attaches to 1/8” through 3/8” flanges or #12 through ¼” plain or threaded rod
  • W6 Series attaches to 3/8” through 7/16” flanges or 3/8” plain or threaded rod
  • Part numbers and descriptions:
    • BRC51-W2 for .430" to .560" cable diameters, up to 4 runs
    • BRC52-W2 .430" to .560" cable diameters, up to 9 runs
    • BRC53-W2 .560" to .690" cable diameters, up to 7 runs
    • BRC51-W6 .430" to .560" cable diameters, up to 4 runs
    • BRC52-W6 .430" to .560" cable diameters, up to 9 runs
    • BRC53-W6 .560" to .690" cable diameters, up to 8 runs
multi-run-cable-carrier-brc51-w2.jpg
BRC51-W2 multi-run cable carrier

Flexible cable supports

  • Designed to support multiple runs of metal clad cable (MC), armored cable (AC), flexible metal clad cable (FMC) or communication cables
  • Part numbers and descriptions:
    • BX2 for 2 sq. in. usable area
    • BX6 for 4 sq. in. usable area
    • BX24 for 13 sq. in. usable area
flexible-cable-support-bx2-bx6.jpg
BX2 flexible cable supports

BX9 flexible conduit and cable fasteners

  • Fasten flexible conduit and other small cables to beam flanges, bar joists or metal studs
  • Cable O.D. range of 0.42” to 0.70” 
flexible-conduit-cable-fastener-bx9.jpg
BX9 flexible conduit and cable fastener

BXS, BXM, BXL, BFA series flexible conduit and cable fasteners

  • Secure cable along flanges 1/16” to ¾”
  • BFA flange adapters attach BXS Series to thicker flanges
  • BX67 fasteners accept 14/2, 12/2 and 10/2 Romex w/ground
  • BX1011 fasteners accept 14/2, 12/2 and 10/2 Romex w/ground
  • BX1214 fasteners accept 10/3 Romex w/ground
flexible-cable-fastener-bfa-1215.jpg
BFA flange adapter
ダウンロードリンク
X
Download Close