ナレッジ検索
資料をダウンロードする () の 20
Pin and sleeve devices

Arktite EBBR Explosionproof Interlocked Receptacles with Enclosed Circuit Breakers

Eaton's Crouse-Hinds series hazardous area interlocked receptacles prevent engagement and disengagement of the plug under load, providing safe portable power connections and extended product life.

Arktite EBBR explosionproof interlock receptacles with enclosed circuit breakers are used as a service outlet for portable equipment in areas which are hazardous due to flammable vapors, gases or combustible dust.  Mechanically interlocked with circuit breakers to provide disconnect means, short circuit protection and thermal time delay overload protection.

The EBBR's rugged, corrosion-resistant aluminum construction and NEMA 3R rating make it ideal for hazardous areas where frequent wash downs are necessary or where heavy rain or water spray is prevalent.

Certifications and compliances

NEC

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F*, G
  • Class III
NEMA
  • NEMA: 3, 3R, 7BCD, 9FG, 12
UL standard
  • UL1203

*To reduce the risk of ignition of hazardous atmospheres, do not use plugs or receptacles in Class II, Group F locations that contain electrically conductive dusts.

Design features

  • Rugged, corrosion-resistant, cast copper-free aluminum construction
  • Accepts compatible Arktite plug of same rating and configuration
  • Mechanical interlock mechanism for dead front construction
  • Receptacles are mechanically interlocked with circuit breakers to provide disconnect means, short circuit protection and thermal time delay overload protection
  • A spring door receptacle, located at the bottom of the unit, is mechanically interlocked with the circuit breaker operating mechanism for safe and dependable operation
  • Plug and receptacle contacts cannot be made or broken under load
  • Operating handles can be padlocked in either "ON" or "OFF" positions
  • Component operating handles located through the right side wall of the body permits visual confirmation of correct component assembly and operation
  • Semi-clamshell enclosure design, with an external machined flat joint flamepath between body and cover, makes interior components easily accessible
  • Minimum enclosure-to-enclosure spacing with little interference between the opened cover and an adjacent enclosure
  • Copper-free aluminum hinges allow the cover to swing well out of the way
  • Stainless steel, quick release, captive, hex head cover bolts; stainless steel springs provide clear indication cover bolts are fully retracted from body
  • Versatile, internal operating mechanisms allow for field adjustment to accommodate popular manufacturers' breakers

Standard materials

  • Body, cover and receptacle – copperfree aluminum
  • Contact insulator (receptacles and plugs) – fiberglass-reinforced polyester
  • Receptacle contacts – leaded red brass
  • Pressure contacts (plugs) – brass
  • Operating handle – copper-free aluminum
  • Operating shafts and bushings – stainless steel
  • Interior parts – heavy gauge sheet steel, zinc plated
  • Cover bolts, washer and retractile springs – stainless steel

Drawings and design support

仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク