ナレッジ検索
資料をダウンロードする () の 20
Straight blade devices

Arrow Hart corrosion resistant straight blade devices

Corrosion resistant devices engineered to deliver long, dependable performance in moisture, humidity, and airborne contaminant-laden corrosive environments.

Arrow Hart corrosion resistant straight blade devices
deliver enhanced corrosion resistance with excellent electrical performance

主要機能

  • Solid, 1-piece, nickle plated brass grounding system assures ground integrity
  • High strength glass-filled nylon receptacle base offers superior durability and reliability
  • Exclusive 5-leaf nickle plated, solid brass blade contacts provide consistent performance and superior plug retention
  • Screw terminal guards provide insulation from conductive surfaces (straight blade receptacles only)

The right device for moist and humid applications

Corrosion resistant devices are engineered to perform where chemical vapors, moisture and humidity create corrosive environments. Select from a wide range of truly unique locking and straight blade plugs, connectors and receptacles designed for use in corrosive environments.
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close