ナレッジ検索
資料をダウンロードする () の 20
Locking devices

Arrow Hart power lock devices

Eaton's Arrow Hart power lock devices are designed for safety by utilizing a spring loaded shutter on connectors and receptacles to completely isolate energized contacts.

Arrow hart power lock devices
are ideal for high-abuse industrial and specialized hospital applications

主要機能

  • Automatically ejects the plug if it has not been properly locked into the female device (receptacle or connector) which eliminates teasing the contacts and ensures long-lasting performance
  • Helps to contain and extinguish arcs if the devices are accidentally unmated under load, providing a quicker disconnect and higher degree of safety for the user
  • Prevents the entrance of foreign matter in the female contact chamber and provides an IP30 finger-safe rating
  • Amperage/voltage and configuration clearly marked on the devices for easy identification of the device capabilities

Industrial power lock plugs, connectors and receptacles

Power lock devices are designed for safety and built for applications where the need for a secure connection is absolute.
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク