ナレッジ検索
資料をダウンロードする () の 20
Locking devices

Arrow Hart 50A locking devices

Eaton's Arrow Hart 50A locking devices unique pro grip design allows for quick and easy termination and assembly, saving valuable time on the job site. Superior design combined with rugged materials make these devices ideal for temporary power applications.

Exceptional receptacles & inlets

Innovative design, rugged materials and superior construction deliver lasting performance and reliable service in harsh industrial environments.
Arrow Hart 50A locking devices
offer innovative design and rugged durability

主要機能

  • High-impact-resistant nylon housing can endure the roughest abuse while providing superior heat performance
  • The cold rolled plated steel plug shrouds add strength and resist corrosion
  • Performance feature pro grip 3-step assembly is the fastest in the industry
  • 50A receptacles feature rugged glass-filled nylon construction that stands up to the toughest environments
  • Receptacles feature one-piece contacts for reliability
  • Arrow Hart 50A flanged inlets have rugged metal shells consisting of corrosion-resistant plated steel

Eaton's Arrow Hart locking devices

Superior design and performance make Arrow Hart's locking devices the ideal choice for industrial applications. Available in a wide range of NEMA, non-NEMA, and flat cable configurations.
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close