Download document () of 20
We make what matters work*
Safety relays & switches

LS Titan position switches

Safety components are able to reliably monitor and protect protective guards, doors and covers. The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series™ stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.
Secure data transfer:
IEC/EN 60 947-5-1 and IEC/EN 61 131-2
Powerful and efficient:
up to 6,000 cycles/hour
Reliable monitoring and protection:
A high level of process and personal safety

Core features

  • Standards: IEC 62061, up to SIL3, DIN EN ISO 13849, up to PLe , ISO 14119 , IEC 60947-5-3
  • Outputs: 2 or 3 contacts
  • NO/NC/and circuit combinations
  • Connection types: cable or M12 plug
  • B10d: 20,000,000

LS Titan electronic position switches

The adjustable operating point enables the precise detection of individual positions. The two high-speed and bounce-free PNP switching outputs support high switching frequencies. This guarantees precise and reproducible pre-defined operating points.

LS Titan mechanical position switches

The LS Titan devices offer maintenance-free and vibration-proof connections with Cage Clamp terminals or screw terminals. If used in combination with the pilot devices from Eaton's RMQ-Titan range, the result is a control device with pre-defined snap-action switching that also opens up new application possibilities. Two types of enclosures are available: a rugged metal version (LSM) and an insulated plastic version (LS).

The Eaton Moeller series—a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close