Download document () of 20
We make what matters work*
Low-voltage power distribution & control systems

xComfort BF

The xComfort BF flat distribution board stands out for its flat design. This compact enclosure series is available both in a surface-mounted as well as in flush-mounted/hollow-wall version and can be used in residential and commercial buildings. xComfort BF is approved according to EN62208 and comes with an extensive range of boards from 2 to 7 rows with a capacity to fit in 48 to 231 module units. In addition, the DIN-rail rack can be completely removed for an efficient installation of modular devices. All boards are made of solid sheet steel with a powder-coated polyester finish, available color (White RAL 9016) and come with either a solid or transparent door. By using Eaton's innovative online configurator, you can create your individual system from a variety of doors, rows, and modular switching and protection devices.
Multiple designs
3 installation designs to choose from
2 to 7 rows
Up to 231 module units
Efficient wiring space
DIN-rail distance 150 mm

Core features

  • DIN-rail distance of 150 mm (ideal for switchgear busbar systems)
  • Up to 44 mm space under the DIN-rail for easy wiring
  • Design according to IEC/EN 61439-1/-3 and EN 62208
  • Fulfills IP30/IK08 or IP41 (with special sealing kit)
  • Protection class I (protective earthing)
  • Special versions with a depth of only 100 mm allow installation in almost any partition wall
  • Special multimedia version available (2-step design only)

xComfort BF multimedia board

The xComfort BF range includes a 2 to 5-row multimedia distribution board, which comes with a mounting plate and a transparent door that offers a significantly improved wireless connection compared to standard metal doors. The multimedia distribution board meets all the requirements of IEC/EN 62208 and is available as a flush-mounted or hollow-wall solution.

xComfort BF-U-3S: The new series for enhanced customization!

The BF series has been expanded with narrow and wide 7-row distributors for even more flexibility! It offers optimized cable entries, N/PE screw terminal blocks, extra N-terminals on the side of the wall-pan and space for 48 to 231 module units.

Slim design -  narrow enough to fit anywhere!

Wide design – offers space for all your circuit breakers!

  • 24 module units per row
  • 2 to 7 rows
eaton-xcomfort-bf-24-mu-2-7-row-versions.jpg
  • 33 module units per row
  • 4 to 7 rows
eaton-xcomfort-bf-33-mu-4-7-row-versions.jpg

Overview of the xComfort BF types

eaton-xcomfort-bf-ot-5-drawing.jpg

BF-O (IP30/IP41, IK07/IK08)

  • Surface-mounted, RAL 9016/RAL 7035
  • Mounting depth: 140 mm
  • 1-step solution with removable DIN-rail rack
  • Both transparent and non-transparent doors available
  • Standard door latch or Profi+ locking mechanism
  • Cable entry options via 2K flange (top) and cable glands (bottom)
  • Option to shorten the DIN-rail insert for use with a mounting plate
  • Versions with different N/PE terminals available
spacer
eaton-xcomfort-bf-ut-5-drawing.jpg

BF-U (IP30, IK07/IK08)

  • Flush-mounted, RAL 9016 / RAL 7035
  • Mounting depth: 127 mm
  • 1-step solution with removable DIN-rail rack
  • Both transparent and non-transparent doors available
  • Standard door latch
  • Cable entry options via multiple cut-outs at top and bottom
  • Option to shorten the DIN-rail insert for use with a mounting plate
  • Versions with different N/PE terminals available
eaton-xcomfort-bf-ut-2s-5-drawing.jpg

BF-U-2S (IP30/IP41, IK07/IK08)

  • Flush- and hollow-wall mounted, RAL 9016
  • Mounting depth: 100 mm
  • 2-step solution based on a wall box and a separate mounting frame
  • Both transparent and non-transparent doors available
  • Standard door latch or Profi+ locking mechanism
  • Cable entry options via generous cut-outs at top and bottom
  • Special multimedia versions with mounting places are also available
  • Fixed N/PE terminal configuration
eaton-xcomfort-bf-u-3s-5-drawing.jpg

BF-U-3S (IP30, IK08)

  • Flush- and hollow-wall mounted, RAL 9016
  • Mounting depth: 125 mm
  • 3-step solution based on a wall pan / mounting insert + DIN frame + door and frame
  • White non-transparent steel door; multimedia door available as an accessory
  • Standard door latch or lock with a key available as an accessory
  • Pre-punched cable entry options at top and bottom
  • Option to shorten the DIN-rail insert for use with a mounting plate (available as an accessory)
  • Fixed N/PE terminal configuration + extra N terminals mounted on the side
spacer

Modular components - offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent structure of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

Pre-wired final distribution boards - the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardized components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Online configurator - design your own customized configurations

The xComfort BF series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

IP41 upgrade for enhanced protection

The IP41 upgrade kit has been designed to increase ingress protection around the conductive parts (IP4X, wires/screws > 1 mm) and protection against vertically dripping water (IPX1). It is suitable for use with all surface-mounted (BF-O) and flush-mounted/hollow-wall assemblies (BF-U-2S..., type E) and offers enhanced protection in harsh environments.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close