Knowledge Search
Download document () of 20
We make what matters work*
Final Distribution Boards

xComfort IKA

xComfort IKA is a surface mounted enclosure series for residential, commercial and industrial applications. It offers 12 different size options and durable plastic materials like ABS and UV-resistant polycarbonate. High degree of protection (IP65) and the foam all-round sealing ensures safe operation even in harsh environments. Paired with Eaton’s modular devices and xWired configurator, it’s ideal for IEC/EN 61439-compliant energy distribution.
Degreee of protection
IP65 (IK08)
Premium Enclosures
UV resistant Polycarbonate or ABS
PROTECTION CLASS
II, totally insulated

Core features

  • Large enclosures with 1 to 4 rows, 12 and 18 module units
  • Cylinder lock optionally included in the accessories
  • Mini enclosures with 4, 6 and 8 module units
  • Up to 46 mm space under the DIN rail for easy wiring
  • 150 mm distance between rows
  • Depth-adjustable DIN rail
  • Pre-marked metric cable insertions in the side panels
  • The industrial version is entirely made from UV-resistant polycarbonate according to ISO 4892-2
  • Versions with or without neutral and protective conductor terminals are available
  • IKA-C version with large area for pushbuttons

Modular components - offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent configuration of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

xComfort IKA 4-rows: The new series with higher modular components capacity!

The IKA series has now been expanded with two diferent variants in 4 rows for even more capacity and flexibility!

It offers optimzed cable entries, N/PE screw type terminals, adjustable DIN Rail, ample space for wiring, and space for 48 and 72 module units.

Slim design - narrow enough to fit anywhere!

Wide design – offers space for all your circuit breakers!

  • 12 module units per row
  • 4 rows
eaton-xcomfort-ika-12-4-row-version.jpg
  • 18 module units per row
  • 4 rows
eaton-xcomfort-ika-18-4-row-version.jpg

Pre-wired final distribution boards - the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardized components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Standards are our strength

Eaton's IKA empty enclosure meets the requirements of the IEC/EN 60670-24 and IEC/EN 62208 standards and is therefore approved for use in low-voltage assemblies according to IEC/EN 61439-3.

Online configurator - design your own customized configurations

The xComfort IKA series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

A safe and flexible solution

Thanks to the high degree of protection (IP65), the foamed all-round sealing and the rugged, halogen-free design of the door and body, the IKA industrial distribution board made from polycarbonate guarantees safe operation even in harsh industrial environments. Available in nine sizes (of 4, 6 and 8; 12, 24 and 36; and 18, 36 and 54 module units), the series offers the ideal distribution board solution for any application or situation.

Compact and versatile distribution boards

The height-adjustable, stable DIN rails and pre-marked holes for cable entries with centering point are just some of the many useful features. In addition, the enclosure cover and door come with a lead-sealing option as standard, without the need for any additional parts. Other highlights include the large wiring area of 46 mm under the DIN rail, the integrated width compensation in the cover and the possibility to install additional functional units in the bottom panel of the enclosure.
Specifications

General technical specifications - xComfort IKA

Energy distribution boards, empty

Version according to IEC/EN 62208; IEC/EN 60670-24
Degree of protection: IP65 (IK08)
Protection class: II, totally insulated
Insulation voltage: 1000 V AC; 1500 V DC
Material enclosure: ABS or polycarbonate
Door material: polycarbonate
Color: RAL 7035 grey with transparent door
DIN rail: galvanized sheet steel
Glow-wire test 850 °C (polycarbonate); 650 °C (ABS)
For more detailed information, please check the PDF or the online catalogue

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close