BP-O (IP31, IK08)
BPM-O (IP55, IK10)
BPM-F (IP55, IK10)
BP-O (IP30, IP31, IK08)
BP-U (IP30, IP43, IP54, IK08)
BPM-O (IP55, IK10)
BP-VF (IP43, IK10)
BP-F (IP30, IP31, IK08)
BPM-F (IP55, IK10)
Connection terminals BPZ-KC
Distribution blocks BPZ-KB
Busbars
As part of our xEnergy series, the panel builder can use xEnergy Basic BP to match their sub-distribution boards as well as for the metering and final distribution boards in residential applications.
Your search "" did not match any documents or products.