Eaton’s xEnergy Elite motor control centres and power distribution switchgear combine intelligent communications and industry-leading arc-flash prevention to provide the safest, most effective method for grouping motor control, associated control, industrial communications and distribution equipment. xEnergy Elite is safe, durable and scalable, built to IEC 61439-2 standards and can be seamlessly integrated into all major industrial protocols.
Durable and scalable
Ensuring business continuity
xEnergy Elite lets you optimise your processes and minimise risk.
The fully encapsulated distribution busbar for withdrawable motor starters and feeders is classified as an arc-ignition protected zone and offers IP4X protection. The drawer units can be safely operated from disconnect to test to connect behind closed doors. The fully withdrawable modules offer safe and convenient access during maintenance.
The optional ARMS arc-flash reduction maintenance system further increases personnel safety. Internal separation up to form 4b and continuous temperature monitoring via DIAGNOSE reduce the risk of switchgear failures greatly. In the unlikely event of an arc flash, the ARCON arc-fault protection system ensures safety for personnel and equipment. Passive arc containment compliant to the latest IEC/TR61641 edition 3 and earthquake-safety tests complete our safety concept.
The motor starters and feeders can be equipped with the Power Xpert C445 motor management relay. This motor management relay provides market-leading diagnostic capabilities and energy usage analytics and can be integrated into a variety of systems and applications.
Offering on-board communication options for standard industry protocols like EtherNet/IP, Modbus TCP, Modbus RTU, PROFIBUS and USB, Power Xpert C445 can be integrated into a variety of upstream systems and applications.
Reach out to us and find the ideal solution for your project!
Your search "" did not match any documents or products.
Rated operational voltage | 400 V, 415 V, 525 V, 690 V |
Rated frequency | 50 Hz / 60 Hz |
Rated current | up to 6300 A |
Rated short-time withstand current | up to 120 kA - 1s |
Rated peak withstand current | 264 kA |
Rated insultation voltage |
1000 VAC - 1200 VDC |
Withdrawable application | 1600 A |
Rated short-time withstand current | 80 kA / 1s |
Rated peak withstand current | 176 kA |
Removable application | 1800 A |
Rated short-time withstand current | 65 kA / 1s |
Rated peak withstand current | 143 kA |
Rated insulation voltage |
1000 V |
Degree of protection | IP30 / IP31 / IP40 / IP41 / IP42 / IP54 |
Form of separation | Up to Form 4b (type 7) |
Impact protection | IK10 |
Cable entry | Top and/or bottom |
Access | Front |
Standard colour | RAL 7035 |
To make it as easy as possible for you to plan and design a xEnergy system, we offer you the proven xEnergy Configurator as a free planning tool