Download document () of 20

102697
Model code: BPZ-P/N-6/320

Eaton xEnergy Basic LV systems Low voltage switchgear. Flexible plug connectors for 4-phase busbars, BPZ-P, 6 mm², blue, L=320 mm, 1 flexible plug connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102697
EAN
4015081025572
Product Length/Depth
320 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
BPZ-P/N-6/320

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Blue

Technical data - mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting

Additional information

Functions
Additional equipment

Export product specification