Eaton xEnergy Basic LV systems Low voltage switchgear. Wall box for 3-step system HxWxD=1560x1200x240mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Basic installation component
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                111146
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081107070
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                245 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1530 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                100 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                12.44 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                BPZ-WB3S-1200/15/2
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Additional equipment
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                             
                                                Three steps system
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Stainless steel
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Galvanized
                                             
                                         | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                Flush mounting
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Load capacity - max | 
                                            
                                            
                                             
                                                0 kg
                                             
                                         | 
                                    
| Housing material | 
                                            
                                            
                                             
                                                Sheet steel
                                             
                                         | 
                                    
| Suitable for enclosure building height | 
                                            
                                            
                                             
                                                1560 mm
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                240 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                1200 mm
                                             
                                         | 
                                    
| Suitable for length/depth | 
                                            
                                            
                                             
                                                240 mm
                                             
                                         | 
                                    
| Suitable for width | 
                                            
                                            
                                             
                                                1200 mm
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Additional equipment
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         |