Download document () of 20

111286
Model code: BPZ-RP-400/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 760 x 400 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111286
EAN
4015081108473
Product Length/Depth
1 mm
Product Height
645 mm
Product Width
318 mm
Product Weight
1.55 kg
Compliances
RoHS conform
Model Code
BPZ-RP-400/7

Delivery program

Type
Additional equipment
Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Mounting method
Flush mounting
Material
Sheet steel
Steel
Number of height units
0
Housing material
Sheet steel
Modular spacing
0 mm
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
400 mm
Suitable for height
760 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
0
Suitable for
Rear panel use

Export product specification