Download document () of 20

119098
Model code: BP-U-3S-600/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 600 mm, H = 760 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119098
EAN
4015081172351
Product Length/Depth
70 mm
Product Height
765 mm
Product Width
635 mm
Product Weight
6.83 kg
Compliances
RoHS conform
Model Code
BP-U-3S-600/7-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
760 mm
Suitable for width
600 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification