Download document () of 20

119250
Model code: BPZ-FP-600/400-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=400x600mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119250
EAN
4015081173877
Product Length/Depth
35 mm
Product Height
405 mm
Product Width
525 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
BPZ-FP-600/400-BL-W

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment

Export product specification