Download document () of 20

120730
Model code: BPZ-ASB/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for add-on board, H = 1200 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120730
EAN
4015081185603
Product Length/Depth
200 mm
Product Height
1260 mm
Product Width
90 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
BPZ-ASB/12

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Color
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
1260 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification