Eaton Bussmann series low voltage NH Fuse, 125 A, 400 V, 120 kAIC, 8.8 Watt, Blade end
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
125NHG01BI-400
|
| EAN |
5027590430005
|
| UPC |
051712233477
|
| Product Length/Depth |
135 mm
|
| Product Height |
58 mm
|
| Product Width |
30 mm
|
| Product Weight |
308 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Model Code |
NH FUSE 125A 400V GG/GL SIZE 01 IMGL
|
| Amperage Rating |
125 A
|
| Voltage rating |
400 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Fuse size |
NH01
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Suitable for |
Microswitch 170H0235
|