Download document () of 20
To be discontinued

140035
Model code: XNE-8DI-24VDC-P

Eaton XNE Digital input card XI/ON ECO, 24 V DC, 8DI

General specifications

Product Name
Eaton XNE Accessory Input card
Catalog Number
140035
EAN
7640130120556
Product Length/Depth
129.5 mm
Product Height
74.5 mm
Product Width
13 mm
Product Weight
0.055 kg
Certifications
CE
CSA Class No.: 2252-01, 2252-81
IEC/EN 61000-6-2
CSA-C22.2 No. 142
UL Recognized
UL report applies to both US and Canada
UL Category Control No.: NRAQ, NRAQ7
IEC/EN 61000-6-4
Certified by UL for use in Canada
IEC/EN 6113-2
UL File No.: E205091
cULus
IEC/EN 61131-2
UL 508
Rated data for terminations according to IEC/EN 60947-7-1
Catalog Notes
Base modules without C-Connection already built in
Model Code
XNE-8DI-24VDC-P

Features & Functions

Electric connection type
Plug-in connection
Features
Fieldbus connection over separate bus coupler possible
Functions
Positive switching

General

Current consumption
15 mA, from module bus, Analog input modules
1.5 mA, from supply terminal
Degree of protection
IP20
Mounting method
Rail mounting possible
Number of channels
8
Product category
XNE Slice module
Type
I/O module
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
According to EN 61100-4-2
Burst impulse
According to IEC/EN 61000-4-4
Contact discharge
According to EN 61100-4-2
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Terminal capacities

Terminal capacity
0.25 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
8 mm

Electrical rating

Rated insulation voltage (Ui)
500 V
Rated operational voltage
24 V DC (supply terminal)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
30 VDC

Communication

Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Protocol
Other bus systems

Input/Output

Input current
-1 - 1.5 mA (Digital inputs, low level)
2 - 5 mA (Digital inputs, high level)
Input current at signal 1
2 mA
Input delay
100 µs (rising edge)
200 µs (falling edge)
Input voltage
-5 - 5 V (Digital inputs, low level)
11 - 30 V (Digital inputs, high level)
24 V DC (Digital inputs)
Number of inputs (digital)
8
Number of outputs (digital)
0
Output current
0 A

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
1.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification