Download document () of 20

143961
Model code: UKH

Eaton xEnergy Basic LV systems Low voltage switchgear. Clamp for door wiring

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143961
EAN
4015081404957
Product Length/Depth
13.5 mm
Product Height
42.5 mm
Product Width
57 mm
Product Weight
0.008 kg
Compliances
RoHS conform
Model Code
UKH

Delivery program

Model
Other

Technical Data - Mechanical

Material
Plastic

Export product specification