Download document () of 20

170M1322
Model code: FUSE 315A 690V 000U/80 AR UC

Fuse-link, high speed, 315 A, AC 690 V, DIN 000, aR, DIN, IEC, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1322
EAN
5027590440776
UPC
051712216586
Product Length/Depth
21 mm
Product Height
40 mm
Product Width
100 mm
Product Weight
146.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 315A 690V 000U/80 AR UC

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
80500 at 660 V
Watt losses
52 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
12000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification