Download document () of 20

170M1422

Fuse-link, high speed, 315 A, AC 690 V, DIN 000, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1422
EAN
5027590441032
UPC
051712216883
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
135.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
80500 at 660 V
Watt losses
52 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
12000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification