Download document () of 20

183956
Model code: IZMX-CAS164-1600-SEC-1

Eaton Moeller series IZMX/INX - ACB. Cassette 1600A, IZMX164 m. control cable connection, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183956
EAN
4015081782796
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
20.9 kg
Compliances
RoHS conform
Model Code
IZMX-CAS164-1600-SEC-1

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Four-pole
Amperage Rating
2500 A - 3200 A
Nominal current
1600 A

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, terminal blocks fully populated
  • Fully equipped with control circuit terminals
  • With arcing chamber cover
Used with
Four-pole
INX16…4-…W
IZMX16…4-…W

Export product specification