Download document () of 20

187877
Model code: BPZ-MT-400/400-1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough H=400mm, 1 meter mounting unit, for housing width 400mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187877
EAN
4015081855629
Product Length/Depth
400 mm
Product Height
60 mm
Product Width
300 mm
Product Weight
3.45 kg
Compliances
RoHS conform
Model Code
BPZ-MT-400/400-1-W

Delivery program

Type
Additional equipment
Model
Other
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
9016

Export product specification