Download document () of 20

193672
Model code: EP53RK3A

Eaton xEnergy Basic LV systems Low voltage switchgear. Top-hat rail mounting unit,WxH=500x450mm, horizontal

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193672
EAN
9010238035348
Product Length/Depth
127 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
EP53RK3A

Technical Data - Mechanical

Number of modular spacings per DIN-rail
12
Number of DIN rails
3
Row distance
150 mm

Additional information

Functions
Extension possible
Additional equipment

Export product specification