Download document () of 20
To be discontinued

257903
Model code: XIOC-4AO-U1

Eaton XIOC Analog output module for XC100/200, 24 V DC, 4AO(4x0-10V)

General specifications

Product Name
Eaton XIOC Output module
Catalog Number
257903
EAN
4015082579036
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.135 kg
Certifications
EN 50178
UL508
CE
CSA
UL Category Control No.: NRAQ
CSA Class No.: 2252-01
CSA-C22.2 No. 142-M
IEC/EN 61131-2
UL
CSA-C22.2 No. 0-M
UL File No.: E135462
CSA File No.: 012528
Model Code
XIOC-4AO-U1

Features & Functions

Electric connection type
Screw-/spring clamp connection
Features
Output, voltage
Input, voltage
Analog outputs configurable
Analog inputs configurable

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
100 mA, external, Outputs
Degree of protection
IP20
Overvoltage category
II
Pollution degree
2
Protection class
1
Repetition rate
1 s
Residual ripple
≤ 5 %
Resolution
12 Bit
Type
Analog module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules

Electrical rating

Power loss
Max. 0.5 W
Power supply
24 V DC (-15/+20 %), approx. 150 mA
Rated operational voltage
24 (12) V DC
Supply voltage at DC - max
24 VDC

Communication

Connection type
2-core screened cable (≤ 20 m), Outputs
Plug-in terminal block, Outputs

Input/Output

Conversions
≤ 5 ms, Inputs
Load resistance
≤ 10 kΩ
Number of inputs (analog)
0
Number of outputs (analog)
4
Output
4 Outputs (0 - 10 V)
Outputs
Output voltage
4
0 - 10 V DC
Total error
≤ ±1 % (of the full-scale value), Outputs

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Circuit within each channel: Opto-isolated

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification