Eaton Moeller® series LS Actuating rod, plastic rod
| Product Name | 
                                                Eaton Moeller® series LS Accessory Actuating rod
                                             | 
| Catalog Number | 
                                                266131
                                             | 
| EAN | 
                                                4015082661311
                                             | 
| Product Length/Depth | 
                                                25 mm
                                             | 
| Product Height | 
                                                140 mm
                                             | 
| Product Width | 
                                                46 mm
                                             | 
| Product Weight | 
                                                0.028 kg
                                             | 
| Compliances | 
                                                CE Marked
                                             | 
| Certifications | 
                                                CSA Std. C22.2 No. 14  IEC 60947-5 EN 60947-5 UL 508 CE CSA-C22.2 No. 14 CSA Class No.: 3211-03 CSA IEC/EN 60947-5 UL CSA File No.: 012528 UL Category Control No.: NKCR UL File No.: E29184 | 
| Model Code | 
                                                LS-XRR
                                             | 
| Features | 
                                                The operating head can be rotated 90° to enable adaptation to the specified approach direction
                                             | 
| Material | 
                                                Insulated material (Bar)
                                             | 
| Product category | 
                                                Actuating rod
                                             | 
| Type | 
                                                Operating heads
                                             | 
| Used with | 
                                                LS(M) basic devices
                                             | 
| Ambient operating temperature - min | 
                                                -40 °C
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Actuator type | 
                                                Actuating rod
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0 W
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                0 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Please enquire
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                Not applicable.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |