Download document () of 20

275429
Model code: SAA

Eaton xEnergy Basic LV systems Low voltage switchgear. Shim adapter

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275429
EAN
4015082754297
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
SAA

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical data - mechanical

Mounting method
Floor standing distribution board
Surface mounting
Flush mounting

Additional information

Functions
Additional equipment

Export product specification