Download document () of 20

302826
Model code: BPZ-DINR57P-1200-B

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (35 x 15 mm) with fixed mounting towers, W = 1200 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302826
EAN
9010238179318
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
1146 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
BPZ-DINR57P-1200-B

Delivery program

Type
Additional equipment
Model
Support rail
Color
Stainless steel

Technical data - mechanical

Material
Metal
Load capacity - max
6 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification