
Fuse-link, LV, 630 A, AC 690 V, NH4, gL/gG, IEC, single indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
630NHG4B-690
|
EAN |
5027590323826
|
UPC |
051712682824
|
Product Length/Depth |
200 mm
|
Product Height |
115 mm
|
Product Width |
102 mm
|
Product Weight |
2709 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 630A 690V GG SIZE 4
|
Amperage Rating |
630 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Fuse size |
NH4
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD4-S NH Fuse base
EBH Size 00 to 4 Horizontal fuse switch-disconnectors |