Eaton's Bussmann series lock-out tag, fitted in CH22 modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
| Catalog Number |
CH22LS
|
| EAN |
5027590497213
|
| UPC |
051712267939
|
| Product Length/Depth |
100 mm
|
| Product Height |
38 mm
|
| Product Width |
19.4 mm
|
| Product Weight |
7 g
|
| Compliances |
Contact factory
|
| Model Code |
22 x 58mm CYL. F/HOLDER LOCK SUPPORT
|
| Amperage Rating |
0 A
|