Depth extension bracket, enables an extended installation level up to 72 mm compared with standard MSW installation (1 set = 2 brackets)
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-501199
|
| EAN |
9010653036968
|
| Product Length/Depth |
5 mm
|
| Product Height |
75 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.2 kg
|
| Certifications |
CE
|
| Model Code |
BPZ-TIW-1
|
| Accessory/spare part type |
Accessory
Other |