Download document () of 20

N060-002

SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
N060-002
UPC
037332126399
Product Length/Depth
6.7 in
Product Height
4.1 in
Product Width
20.3 in
Product Weight
1.67 lb
Compliances
EIA-310-E
DIN 41494
RoHS
Certifications
IEC 60297-3
NOM
UL 60950-1

Product specifications

Accessory Class

Rack accessories
Color
Black
Package Contents
2U Wallmount Patch Panel Bracket
Pkg 10 mounting screws
Product Features
TAA Compliant
Product Highlights
2U Height (3.50"): 19"wide x 3.50" high x 6.0" deep
Laser cut 14-gauge steel results in smooth edges
Keyholes on 16-inch centers plus through-the-wall cabling cut-out
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Accepts any standard 19inch Patch Panels
Rack Height
2U
Accessory Type
Mounting bracket
Features
Flex Center
Voltage Rating Dc
17
Weight Capacity Stationary
17 lb
Maximum Device Depth
5.5 in

Export product specification