Photo is representative
Download
Eaton Nexi Panel 30m Left/Right, ISO High Unifor.
Product Name |
Eaton emergency lighting pictogram
|
Catalog Number |
NEXI-PLEX-LR
|
EAN |
3660191600709
|
Product Length/Depth |
292 mm
|
Product Height |
181.5 mm
|
Product Width |
111 mm
|
Product Weight |
0.347 kg
|
Compliances |
CE marking
|
Viewing distance |
30 m
|
Model |
Acrylic plate
|
Meaning pictogram |
Escape route
|
Material thickness |
20 mm
|
Double-sided |
True
|
Direction |
Other
|
Direction of the arrow |
Right / Left - ISO EN1838
|
Product branding |
Eaton
|
Compatibility |
NexiLite
NexiTech |