Download document () of 20

TD3-IP20
Model code: NH3 IP20 Triple Pole Protection kit

Eaton Bussmann series low voltage NH IP protection kit, Three-pole, 630 A, NH3, IP20, Fuse Holder, 690 V a.c., NH3, Fitted with shrouds, fuse covers, phase barriers and ganging links,IP20

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD3-IP20
UPC
051712371735
Product Length/Depth
223 mm
Product Height
79 mm
Product Width
188 mm
Product Weight
593 g
Compliances
CE
Certifications
IEC
IEC/EN 60269-1
Model Code
NH3 IP20 Triple Pole Protection kit

Electrical data

Voltage rating
690 V

Product specifications

Number of poles
Three-pole
Degree of protection
IP20
Fitted with:
shrouds, fuse covers, phase barriers and ganging links

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.