문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Harmonic correction unit

Eaton’s active harmonic filters, known as Harmonic Correction Units  provide dynamic harmonic mitigation and power factor correction by actively injecting reactive currents into an electrical distribution system to cancel damaging harmonic currents and supporting power factor requirements at the point of connection. 

Unit correction type

HCU2:L-L
HCUn:L-N+L-L
HC:L-L

Parallel connection max
10 units
12 units
15 units
Max voltage
690 V
415 V
600 V
Max amperage
300 A

  60 A
 375 A

핵심 기능

  • Triple functionality including harmonic filtering, power factor correction, and load balancing.
  • Modular design allows for multiple HCUs to be paralleled in one system for additional correction capability.
  • Automatic CT configuration allows for ease of installation and simplifies commissioning.
  • Chassis mount HCU provides the ultimate flexibility for installation in multiple applications.
  • Individual harmonic orders can be toggled on or off to fit any load profile.

Which harmonic correction unit is right for you?

eaton-hcun-feature-block.jpg

HCUn

Eaton’s HCUn is a static power electronic unit that provides dynamic L-L and L-N harmonic mitigation in typical commercial applications. This units high performance active filtering and power factor correction provide an ideal solution in these settings:

  • Airport terminals
  • University facilities and accommodations
  • Hospitals
  • Casinos
  • Data center SMPS loads 
  • Residential
eaton-hcu2-feature-block.jpg

HCU2

Eaton’s HCU2 is a static power electronic unit that provides dynamic L-L harmonic mitigation in most industrial applications. Its fast reaction to correcting nonlinear loads and power factor make this product an ideal solution in these settings:

  • Water and Wastewater treatment facilities
  • Industrial manufacturing
  • Warehousing plants
  • Military bases
  • Commercial locations
Untitled design - 1

HC units

Eaton’s HC units are a series of modular, high-power-quality products designed to eliminate reactive displacements and harmonic distortion in an electrical network caused by nonlinear loads. Its ability to cancel damaging harmonic currents and support power factor requirements at the point of connection make this product an ideal solution for these application settings:

  • Data centers 
  • Mission-critical applications 
  • Water/wastewater treatment 
  • Office and commercial buildings 
  • Processing plants 
  • Oil and gas 
  • Marine Industry 

Ask the experts: Watch video to understand the impact of harmonics

Harmonics solutions explained 

Harmonics are distorted electrical waveforms that introduce inefficiencies into your electrical system. They produce wasteful heat and can cause plant issues and fees from your local power company. So how do you identify them? How do you address them? What do you need to know? The Harmonic solutions explained white paper will provide you with these valuable insights and a whole lot more.

New white paper - Harmonics Solutions Explained

Stay in compliance with IEEE 519 recommendations

Failing to meet IEEE 519 standards for current distortion is a costly mistake. By placing the Harmonic Correction Unit at the location of harmonic distortion generating equipment you can gain the benefit of internal and external harmonic protection.

Harmonic solutions: The mitigation and reduction of harmonics

Learn about harmonic solutions that are commercially available or combinations of products for reducing harmonic currents and minimizing harmonic voltage distortion on a power system.
사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크
X
Download Close