문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
eaton-design-for-manufacture-1920x656.jpg

Design for manufacture

Leverage Eaton’s global engineering team and their enterprise experience to design computing solutions that help you gain a competitive advantage.

Cloud data center cooling

Eaton data center cooling: coolant distribution units

Cool data centers and artificial intelligence with Eaton’s coolant distribution units that offer next level functionality and versatility. Configured for in-rack or in-row, sidecar installations. Available as liquid-to-liquid or liquid-to-air technologies to advance performance in new data center installations or retrofitted upgrades. Benefit from Eaton’s globally redundant, trusted manufacturing capacity, reliable CDU heritage spanning four decades, ability to ramp and scale with agility to meet demanding schedules and CDU performance that pushes systems boundaries.

eaton-cdu-data-center.jpg

Data center cooling systems: liquid cooling loops

Simplify cooling AI servers with Eaton’s next level performance, 100% leak tested liquid cooling loops that efficiently combine durable liquid cold plates, tubing and quick disconnects into a single, easy-to-install unit. Leverage our decades of trusted manufacturing expertise, global capacity to quickly and reliably scale with your AI or data center buildout schedules and design to maximize service efficiency.

Liquid cooling loop
eaton-enterprise-liquid-cold.jpg

Eaton data center cooling: liquid cold plates

Bring exceptional, 100% leak-tested cooling performance right to the chip with Eaton’s high reliability liquid cold plates. Designed and manufactured with durability in mind to prevent leaks and protect valuable data center and AI hardware. Eaton cold plates are optimized as reference designs for key GPU, CPU and networking applications or highly customizable for unique heat sources.

Cloud data center cooling and artificial intelligence systems

Cloud data center installations are growing fast with accelerated adoption of artificial intelligence and the integration of smart functionality and connectivity across most industries. Preference for convenience, flexibility, speed, mobility and responsiveness is driving device performance and functionality that creates vast amounts of data to transmit and store. Cloud compute stores, processes, networks and analyzes all this data and digital functionality. Consumer trends and innovation have made cloud compute increasingly intrinsic to how businesses operate and consumers run their lives. Cloud data centers power modern society.

In-rack liquid cooling

Data center cooling systems: in-rack liquid cooling

Data center cooling systems leverage liquid cooling systems integrated within a server rack to efficiently manage heat within a chassis across a series of heat sources or servers. Compact, lower profile, high performance, thermally dense liquid systems open additional space in existing chassis designs, making room for more compute and power density achievable in the same space. Advanced data center cooling systems enable in-rack coolant distribution units (CDUs) or liquid cooling loops to tie into existing facility water cooling systems, integrating cooling down to the blade or chip level with liquid cold plates featuring custom skylines for maximum interface between heat sources and the liquid system. Quick disconnects with swivel fittings make service easy to access and fast.

906499558

Data center cooling systems: chassis liquid cooling

Data center cooling systems utilize liquid cooling systems integrated within a series of chassis to manage higher heat loads across multiple server racks. In-row coolant distribution units (CDUs) can be fully self-contained or connect into installed facility liquid systems with intelligent instrumentation that optimizes energy use, senses flow, pressure, temperature and leak detection for variable peak performance and preventive protection meaning cloud systems get the exact, optimal, on demand cooling performance the system needs when it needs it.

Data center cooling systems: air cooling

Push the boundaries of air cooling and delay the transition to liquid cooling with Eaton’s data center cooling systems enabling air-cooling innovation. These systems help hyperscale compute designers maximize compute density by leveraging highly efficient two-phase cooling technologies that rapidly absorb and transport heat away from heat sources to remote regions within the server or chassis to access more design space for larger heat sinks and better access to air flow. High pressure fans and blowers enable denser systems and heat sink fins for more extreme cooling with the added benefit of operating with less noise and tonal vibration than traditional fans, resulting in improved hard drive performance and quieter, safer data centers.

533765007

Data center cooling integrated silicon and processor cooling

Silicon, CPUs and GPUs continually push the boundary for maximum processor power, limited by what is thermally achievable. Eaton’s data center cooling systems offer greater thermal density enabling higher processing power, creating a marketable competitive advantage. Our overlapping technology portfolio enables liquid, immersion, two phase and air cooling innovation to co-exist; recommending and blending the right technologies for each custom application, extending the performance boundaries of traditional air cooling systems and assuring a safe migration to liquid cooling systems when appropriate.

Eaton futuristic central processor unit powerful quantum
Eaton abstract orange blue technology

Full spectrum of chip cooling technologies

High density, remote heat pipe heat sink assemblies, liquid cooling loops and highly customized liquid cold plates with custom skylines create efficient thermal interface between air or liquid systems and the processors. With experience in designing optimal thermal solutions for all major silicon brands, Eaton’s greatest value to server and data center designers is our partnership to custom design processor cooling solutions specific to their unique installations of these standard chips. Our Silicon, CPU and GPU thermal solutions are not one-size-fits all but customized to maximize thermal efficiency for each unique system installation, maximizing full system capabilities and creating performance differentiation.