Download document () of 20
Back-up power (UPS)

Eaton 9SX Gen2 UPS

Eaton’s 9SX Gen2 5-11kW UPS delivers battery backup and power management for critical equipment in data centres, distributed IT, edge networks, network closets and server rooms.
This UPS helps you reduce your physical footprint (up to 11kW in 4U) and your energy bill (Energy-Star qualified) while it delivers 11% more power than its predecessor.
Leverage predictive machine learning to pinpoint battery replacement needs before you suffer disruption.
Eaton 9SX Gen2 is compatible with the cybersecured Gigabit Network Card, and Brightlayer Datacenter software suite.
Power rating
5 to 11 kW
Efficiency
97,2 % in the 11kW unit
More power, less space
Wide-bandgap technology

9SX Gen2 UPS Optimize your space with reliable power density

Reduce your footprint with power density of up to 11kW in 4U and 6kW power ratings in 3U format.

Save on energy and cooling costs with Energy Star-qualified UPS

Efficiency of up to 97.2% in the 11kW unit is achieved thanks to new generation power electronics components.

Advanced connectivity for modern needs

Benefit from enhanced connectivity with the optional NM3 (Gigabit Network Card), ensuring robust cybersecurity. Manage your install base remotely, including UPS settings and firmware upgrades. Seamlessly integrate 9SX Gen2 with digital solutions from our Brightlayer Data Centers suite.

Connect more equipment

The 9SX Gen2 UPS offers more outlets than previous versions, allowing you to connect more equipment. For the 5/6kVA models, it provides 3 C19 and 8 C13 outlets, while the 8/11kVA models come with 4 C19 and 8 C13 outlets. This ensures you have the flexibility to meet your power distribution needs.

Get ready for a revolution in battery management

Eaton’s new ABM+ technology uses predictive analytics to better pinpoint battery health and the best time for easy, hot-swap replacement based on actual usage and conditions. This prevents unexpected downtime and the unnecessary expense of replacing too soon. Optimised ABM+ charging also increases battery lifespan by up to 50%.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +44 (0) 1753 608700 option 3, then option 2